GT Tanks 

The GT pressure tanks for cold-water applications are long-life tanks ideally suited for controlling the pressure in domestic as well as industrial applications.

GT tanks can be integrated in many different systems with a wide variety of pumps. The large number of tank sizes and types available makes it possible to select the pressure tank that best suits the application and system in question.

  • Long-life tanks
  • Maintenance-free
  • Reliable
  • Integratable with a wide variety of pumps

Technical Data

Litres:8-5000
Max Bar:25 bar
Max Temperature:90 °C