CME Booster
The CME Booster provides constant water pressure for a variety
of domestic applications. This means that the end-user is no longer
bothered by fluctuations in water pressure due to a rise or fall in
demand, or from pump starts and stops. CME Booster keeps the
pressure within the home up regardless of usage. The constant
pressure feature provides the benefit of increased comfort.
In addition the CME Booster makes it possible to personalise the
water pressure. By the touch of a button the pressure level is
increased or decreased as desired.
- Constant pressure via integrated speed control
- Compact
- Robust, stainless steel
- Easy installation
- Dry-running protection
- Low noise, 55 dB
Technical Data
| Flow Rate (Q): | 7.56 m³/h |
| Head (H): | 53.7 m |
| Liquid Temperature: | 0 .. 60 °C |
Grundfos WebCaps
Visit WebCAPS for full technical specifications for products available in your country.
GO TO WebCAPS