MQ
MQ is a compact water supply system designed for domestic,
agricultural and horticultural applications.
The MQ pump is compact and extremely easy to install. The
pressure switch or tank is already built into the MQ. Furthermore,
it is self-priming and water-cooled with an extremely low noise
level.
MQ is built for trouble-free operation. Its construction from
weatherproof, corrosion-resistant materials means it can be placed
outdoors or used for potable water. When installed outdoors, it is
recommended to protect the pump by means of a suitable cover.
- Ensures continuity of water supply
- Self-priming
- Reduces trouble and service cost
Technical Data
| Flow Rate (Q): | 5 m3/h |
| Head (H): | 48 m |
| Liquid Temperature: | 0 .. 35 °C |
| P max: | 7.5 bar |
Grundfos WebCaps
Visit WebCAPS for full technical specifications for products available in your country.
GO TO WebCAPS