COMFORT AUTOADAPT  PM

The COMFORT range is designed for re-circulation of domestic hot water in one family houses. The COMFORT PM range is the high efficiency choice  with an energy usage of only 5-8,5 W. The intelligent COMFORT AUTO ADAPT PM automatically adapts to the individual hot water consumption pattern in the household and only runs when hot water is needed.

  • High efficiency ECM Technology 
  • Energy usage 5-8,5 W 
  • Alpha plug 
  • Dry running protection 
  • 3 operation modes -3 pumps in 1 
  • Backwards  compatible  
  • Average running time 3 hours resulting in savings of up to 96% electrical energy and 48% heat energy compared to conventional hot water re-circulation pumps
  • AUTO ADAPT 
  • Disinfection and flushing function 
  • Holiday mode

 

Technical Data

Flow Rate (Q):0.6 m3/h
Head (H):1.2 m
Liquid Temperature:+2°C to +95°C
Power Range:5 - 8,5W
Operating Pressure:Max 0.1MPa (10 bar)
Speed:Fixed speed (1)
Pump housing:Brass
Port to port:80 and 110 mm

COMFORT AUTOADAPT  PM

  • Low noise
  • Compact design
  • 3 different operation modes to suit every need
    • AUTOADAPT as default setting
    • 100%: Lets the pump run constantly at full speed
    • Temperature mode: Keeps the temperature of the water within a pre-defined range
  • Easy installation and operation
  • Disinfection operation & protection against legionella bacteria
  • Drinking water approved
  • The motor can be separated from the pump housing enabling easy maintenance and replacement
  • Corrosion resistant impeller
  • Electrical energy saving of up to 96% and heat energy savings of up to 48%

AUTOADAPT  FUNCTION

The intelligent AUTOADAPT function learns the hot water consumption pattern of the household and adapts to it. Every time hot water is tapped the temperature in the hot water pipes changes, as soon as the hot water is led from the water heater. This is registered via the external temperature sensor mounted on the hot water pipe and stored in a tapping calendar. The tapping calendar covers two week's tapping history at all times to make sure that the different consumption patterns of workdays and weekends are taken into account. Has the pump been on standby for 8 hours the system is automatically flushed for 15 minutes.

The stored data ensures that the pump runs only when required - which significantly cuts back on the energy consumption since the re-circulation in-between tapping is reduced to a minimum. Electrical energy savings of up to 96% and heat energy savings of up to 48% can be achieved. Should the consumption pattern change, e.g. during holidays, the comfort pump with AUTOADAPT recognises the standstill after 24 hours and automatically adapts to holiday mode.

COMFORT AUTOADAPT  PM TECHNOLOGY