COMFORT B PM

The COMFORT range is especially designed for re-circulation of domestic hot water in one family houses. The COMFORT PM range is the high efficiency choice  with an energy usage of only 5 - 8,5 W.

The high efficient COMFORT B PM is compact, easily installed and silent, and is available with the constant operation (100%) mode.

  • Low noise
  • High efficiency ECM Technology
  • Energy usage 5-8,5 W
  • Alpha plug
  • Dry running protection
  • Even smaller and more compact design
  • Backwards compatible

 

Technical Data

Flow Rate (Q):0.6 m3/h
Head (H):1.2 m
Liquid Temperature:+2°C to +95°C
Power Range:5 - 8,5W
Operating Pressure:Max 0.1MPa (10 bar)
Speed:Fixed speed (1)
Pump housing:80 and 110 mm
Port to port:Brass

COMFORT B PM

  • Compact design
  • 100%: Lets the pump run constantly at full speed
  • Easy installation and operation
  • Drinking water approved
  • The motor can be separated from the pump housing enabling easy maintenance and replacement
  • Corrosion resistant impeller

COMFORT B PM TECHNOLOGY