The COMFORT range is especially designed for re-circulation of domestic hot water in single-family homes.

The renowned COMFORT re-circulation range delivers hot water without the wait and without unnecessary waste of valuable water.

The COMFORT non-PM range is compact, easily installed, silent, and is available in 4 different versions which differs in the way the pump is controlled during operation.

  • Low noise
  • Compact
  • Robust construction proven during many years in the market
  • Backwards compatible
  • Easy operation
  • Long pump life time - cost effective installation

Technical Data

Flow Rate (Q):0.6 m3/h
Head (H):1.2 m
Liquid Temperature:2 .. 95 °C
P max:10 bar
Power Range:25 W
Speed:Fixed speed (1)

COMFORT range

  • Compact design
  • Easy installation and operation
  • Drinking water approved
  • The motor can be separated from the pump housing enabling easy maintenance and replacement
  • Corrosion resistant impeller

The COMFORT range is specifically designed to bring hot water straight from the hot water heater to any tap, and come in four specific variants to fit any specifications.

Comfort B (Comfort BX)

Continuously running pump (100% mode).

Comfort BT (Comfort BTX)

COMFORT pump which can be controlled via a thermostat. The comfort pump will start up and re-circulate the water as the temperature falls below a specific comfort temperature setting defined and set by the user.

Comfort BU (Comfort BXU)

This pump comes equipped with a built in timer. The COMFORT pump will only run during the time periods set via the timer.

Comfort BUT (Comfort BXUT)

This pump is a combination of both the Comfort BT and Comfort BU pumps. The pump can be controlled via a combination of the thermostat and the built in timer.

Variants with non return valves and shut off valves integrated in the pump housing are available (indicated with a X).