NEW PERSPECTIVES IN GREEN ENERGY

Grundfos UPS SOLAR is simply unique. It is developed and optimised especially for solar thermal systems with respect to pressure/flow requirements and energy consumption, because standard circulator pumps do not deliver optimum performance in solar thermal applications. With Grundfos UPS SOLAR you get a high performance pump system as well as our specialised knowledge of solar thermal applications.

SUSTAINABLE SOLAR THERMAL SOLUTIONS

On a European and even global level solar heating experiences massive growth due to the increased gas and oil prices as well as increased environmental concern.

The sun is an effective energy source and even in Mid and Northern Europe you can cover up to 70% of your domestic hot water demand as well as covering 25% or more of the yearly space heating demand with a 10 m2 solar panel system in a modern one-family house.

IMPORTANT TO CHOOSE THE RIGHT SOLAR PUMP

Solar systems operate with very low flows compared to other heating systems however with a relative high pressure loss. With a normal standard circulator you would have to minimise the flow with a valve resulting in a significantly higher power consumption. To achieve major reductions in power consumption the Grundfos UPS SOLAR is optimised for operating specifically under these conditions.

UPS SOLAR - THE RIGHT PUMP FOR ALL SOLAR SYSTEMS

  • Optimised for lower flow - minimal flow adjustment necessary
  • Energy saving Grundfos LOW ENERGY B-class technology - reduced power consumption at low flow up to 50% compared to current solar pump standards
  • Cataphoretic coated - resistant solar medium with glycol and inhibitors
  • Proven technology, short circuit proofed asynchronous wet running motor - reliable and silent operation for a long life time
  • Resistant to condensate water at low temperatures (down to -10°C) - cold start protected
  • Available with different housings as G1"x130 mm, G1/2" x 180 mm.
See the product