THEY DO ALL THE HEAVY LIFTING
In situations when wastewater
inside buildings cannot be removed by natural
downward slope, lifting
stations are the prefect solution.
Grundfos has a lifting station for any need,
whether it be wastewater disposal from
a single sanitary appliance or from an
entire bathroom or kitchen.
NO MORE DIRTY HANDS
The SOLOLIFT2 is Grundfos' lifting station range for every
purpose. It enables the removal of wastewater without the
limitations of existing pipework.
With improved flexibility, adaptability and performance,
Grundfos' SOLOLIFT2 range of lifting stations offers the most
reliable handling of wastewater for almost any combination of
toilet, bidet, sink, shower and washing machine.
The innovative design makes the SOLOFIT2 the first of its kind,
allowing the installer access to the appliance without coming in
contact with the wastewater.
LEARN MORE ABOUT LIFTING STATIONS