UNILIFT KP
The UNILIFT KP pump is designed for liquid transfer and drainage
of clean or slightly dirty wastewater with the pump completely or
partly submerged in the liquid.
The pumps are suitable for these liquids:
Clean, non-aggressive water
Slightly dirty (grey) wastewater
If the pump has been used for other liquids than clean water, it
should be flushed through with clean water immediately after use.
The open-impeller construction ensures a free passage of solids up
to a diameter of 10 mm.
- Simple installation
- Service and maintenance-free
Technical Data
| Flow Rate (Q): | max. 4.7 l/s |
| Head (H): | max. 9 m |
| Liquid Temperature: | 0 °C to +50 °C |
Grundfos WebCaps
Visit WebCAPS for full technical specifications for products available in your country.
GO TO WebCAPS