SOLOLIFT2 WC-3

The SOLOLIFT2 WC-3 is a small, compact automatic lifting station with 3 additional inlet connections suitable for pumping domestic wastewater from a cabinet shower, bidet, washbasin as well as sewage from a toilet.

  • Powerful professional grinder
  • Easy installation and product replacement
  • Clean, hassle-free service

Technical Data

Flow Rate (Q):Max. 149 l/min.
Liquid Temperature:Max. 50 °C
Discharge Pipes:22/25/28/32/36/40 mm diameter
Inlet Pipes:32/36/40/50 mm diameter
Consumption:Max. 620 W
Supply Voltage:1 x 220-240 V - 10 %/+ 6 %, 50 Hz
Net Weight:7.3 kg
Rated Current:3.0 A.
System Pressure:Max. 8.5 m.
Supply Cable:1.2 m, 0.75 mm2
Start Stop Levels:Start: 72 mm above bottom/ Stop: 52 mm above bottom.
Duty:S3 - 50 % - 1 min. (30 sec. on; 30 sec. off).
Frequency:50 Hz
Ambient Temperature:+5 °C to +35 °C
Power Factor:Cos φ 0.66/0.90.
Speed:2800 min-1.
Insulation Class:F.

Grundfos WebCaps

Visit WebCAPS for full technical specifications for products available in your country.

GO TO WebCAPS

THE FEATURES OF SOLOLIFT2 WC-3

The SOLOLIFT2 range was designed to less be complicated, in order to make your job easier. With new features that make it even superior to the previous SOLOLIFT, you'll find yourself with more time and less problems.

Click on the blue buttons to see animations of the features.

RELIABILITY

1 - Welded, pressure tight tank design.
2 - Robust grinder that can handle even the occasionally flushed hygienic product.*
3 - Powerful motor with special winding.

EASY SERVICE

4 - Dry-motor design for easy and clean service. Motor, pump and controller unit are integrated into one for easier serviceability & replacement. The SOLOLIFT2 will remain in place for the entire service.
5 - Self-adjusting auto coupling eases assembly in service case.
6 - All screws are captive.
7 - Manual anti clogging function.
8 - Separate drain function by socket and drain hose.
9 - Pressure switch control is outside the tank, so there are no moving parts inside the wastewater.

REPLACEABILITY

10 - More compact design. Can easily replace any macerator product on the market. Selectable outlet direction for easy replacement.
11 - Adaptive height adjustable connectors.

LOW MAINTENANCE

12 - Innovative bottom design with a strong chamfer and a self cleaning function to avoid sedimentation.

EASY INSTALLATION

13 - Uplift fixing with clip makes the SOLOLIFT2 easy to install.
14 - Alarm device easily retrofitted - just insert a small PCB with buzzer.
15 - One motor for all models.

* Disposal of hygienic products is NOT recommended

Accessories

This table features the accessories that are available for the SOLOLIFT2 series.

No Type Product Grundfos P/N
1 Kit second inlet D40/40/32 D-2 97775334
2 Kit second inlet D50/40/40 WC-3/CWC-3/C-3 97775335
3 Kit adapter UK All versions 97775336
4 Alarm floater C-3 97775337
5 LCA2 Controller C-3 97775338
6 Alarm PCB WC-1/WC-3/CWC-3 97772315
7 Replacement hose All versions 97772316
8 Drain hose WC-1/WC-3 97789093