SQ PUMP FOR GROUNDWATER APPLICATIONS
Groundwater provides a significant source of water supplies
worldwide. It is possibly the most reliable water source we have.
The SQ pump is the basic model of the Grundfos 3" submersible pump
range.
SQE PUMP
The SQE pump is the SQ variant providing a constant water
pressure primarily for residential applications, including
well
pump control and bore water pumping for domestic water supply.
Its intelligent control unit is capable of monitoring and
displaying
the system's performance continuously.
A series of
unique features make the SQ/SQE series very easy to install and
operate, and ensure a reliable water supply at all times.
Thanks
to its high-speed permanent magnet motor, it offers a very high
performance in relation to its compact design.
The motor enables
the SQ/SQE to pump water from a borehole to a depth of 200
metres.
With a wide range of performance parameters, you're sure
to find a model that will suit your individual requirements.
Long
and lean, these multistage pumps are constructed of high-quality
corrosion-resistant stainless steel, ensuring a long, reliable
life. Only 3" in diameter, the compact design allows placement in
small boreholes of the same size.
The SQ/SQE high-efficient pumps are ideally suited for a variety
of applications:
- Domestic water supply
- Small water works
- Irrigation
- Groundwater lowering
PROTECTION AGAINST DRY RUNNING
Dry running is one of the most disastrous situations a pump can
experience. The absence of liquid can cause the pump shaft to seize
up, initiating the burn out of motor windings, unless the power is
switched off. In case of dry running the SQ/SQE pumps automatically
switch off.