Groundwater

  • SQ

    The efficient SQ centrifugal pump is compact and easy to install and operate.

    Technical Data

    Flow Rate (Q):9 m3/h
    Head (H):230 m
    Liquid Temperature:35 °C
    Product Info
  • SQE

    The SQE pump provides constant water pressure and is capable of monitoring and displaying the system’s performance.

    Technical Data

    Flow Rate (Q):9 m3/h
    Head (H):230 m
    Liquid Temperature:35 °C
    Product Info
  • SP

    The SP submersible pump range delivers high efficiency and easy maintenance.

    Technical Data

    Flow Rate (Q):max. 470 m3/h
    Head (H):max. 670 m
    Liquid Temperature:0 °C to +60 °C
    Installation Depth:max. 600 m.
    Product Info
  • SQ Flex

    The SQFlex is an environmental friendly water supply solution using a magnetic motor enabling use of natural energy.

    Technical Data

    Flow Rate (Q):Max. 90 m3/day
    Head (H):max. 200 m
    Liquid Temperature:0 °C to +40 °C
    Installation Depth:max. 150 m.
    Product Info

Rainwater

  • SB

    The SB pump is a submersible booster pump for the pumping of clean water. It is especially suitable for rainwater applications.

    Technical Data

    Flow Rate (Q):6.6 m3/h
    Head (H):172 m
    Liquid Temperature:0 .. 40 °C
    Product Info
  • PM1 & PM2

    The PM1 & PM2 are intelligent pump controllers that control pumps in domestic water supply systems according to consumption.

    Technical Data

    Liquid Temperature:0 .. 60 °C
    P max:10 bar
    Product Info
  • SPO

    The SPO submersible pumps are specially designed for domestic water supply applications.

    Technical Data

    Flow Rate (Q):max. 6 m3/h
    Head (H):max. 75 m
    Liquid Temperature:0 °C to +40 °C
    Installation Depth:Max. 20 m below water level
    Product Info
  • RMQ

    The RMQ rainwater unit is designed for the monitoring and control of rainwater collection and utilisation systems.

    Technical Data

    Flow Rate (Q):max. 5 m3/h
    Head (H):max. 48 m
    Liquid Temperature:0 °C to +35 °C
    Operating Pressure:max. 7.5 bar
    Product Info

Water supply

  • JP

    Grundfos jet pumps (JP) are built for long-term, trouble-free supply of rainwater for applications such as garden irrigation and car washing.

    Technical Data

    Flow Rate (Q):max. 6.5 m3/h
    Head (H):max. 48 m
    Liquid Temperature:0 °C to +55 °C
    Operating Pressure:max. 6 bar.
    Product Info