SQ Flex
The SQFlex family is an environmentally friendly water supply
solution. SQFlex uses a permanent magnet motor which enables an
efficient use of the natural energy. The pump system offers the
perfect water supply solution in remote areas where water is scarce
and the power supply is non-existent or unreliable. The SQFlex
solar panels and wind turbines adapt to the characteristic weather
profile of any given area. A battery backup system can store the
extra energy generated and take over when the natural energy is
scarce.
SQFlex is more than just a pump - it's a complete system with
intelligence. And because of the built-in electronics the pump is
compatible with both DC and AC power supply without an external
inverter.
The complete range consists of 10 different pump sizes: 4 helical
rotor pumps for applications where a high head is required and 6
centrifugal pumps for applications where a higher flow is
necessary.
- Energy supply from solar modules, wind turbine, generator or
batteries
- Simple installation
- Reliable water supply
- Virtually no maintenance
- Expansion possibilities
- Cost-efficient pumping
- Dry-running protection
Technical Data
| Flow Rate (Q): | Max. 90 m3/day |
| Head (H): | max. 200 m |
| Liquid Temperature: | 0 °C to +40 °C |
| Installation Depth: | max. 150 m. |
| Supply Voltage: | 30-300 VDC or 1 x 90-240 V, 50/60 Hz |
Grundfos WebCaps
Visit WebCAPS for full technical specifications for products available in your country.
GO TO WebCAPS