SQ

The SQ is a compact 3" multistage centrifugal pump that allows you to install it in a borehole as small as itself. With the built-in electronics, the SQ family is very easy to install and operate. And it guarantees a reliable water supply at all times.

Equipped with the permanent magnet motor, the flexible and compact pump range offers excellent efficiencies and delivers up to 230 m pump head.

  • Integrated dry-running protection 
  • Soft start 
  • Over and under voltage protection 
  • High efficiency

Technical Data

Flow Rate (Q):9 m3/h
Head (H):230 m
Liquid Temperature:35 °C

Grundfos WebCaps

Visit WebCAPS for full technical specifications for products available in your country.

GO TO WebCAPS