SQE
The SQE pump provides constant water pressure for a variety of
applications, including well pump control and bore water pumping
for domestic water supply.
The SQE is a compact 3" multistage centrifugal pump that allows
you to install it in a borehole as small as itself. With the
built-in electronics, it is very easy to install and operate. It
guarantees a reliable water supply and constant water pressure at
all times.
Equipped with the permanent magnet motor, the flexible and compact
pump range offers excellent efficiencies and delivers up to 230 m
pump head.
- Integrated dry-running protection
- Soft start
- Over and under voltage protection
- High efficiency
Technical Data
| Flow Rate (Q): | 9 m3/h |
| Head (H): | 230 m |
| Liquid Temperature: | 35 °C |
Grundfos WebCaps
Visit WebCAPS for full technical specifications for products available in your country.
GO TO WebCAPS