RMQ

The RMQ rainwater unit is designed for the monitoring and control of rainwater collection and utilisation systems.

The unit detects faults in the rainwater collection system and makes the necessary adjustments. When insufficient rainwater is available from the collecting tank (e.g. underground tank), the RMQ unit switches to mains water supply, thus providing sufficient water at the points of consumption, e.g. toilets and taps. The connection between the integral mains water tank and the suction pipe from the collecting tank is closed by means of the built-in three-way valve.

  • Automatic changeover between rainwater tank and integrated mains water tank
  • Manual changeover between rainwater tank and integrated mains water tank
  • Acoustic/visual alarm in case of overflow in integrated mains water tank

Technical Data

Flow Rate (Q):max. 5 m3/h
Head (H):max. 48 m
Liquid Temperature:0 °C to +35 °C
Operating Pressure:max. 7.5 bar

Grundfos WebCaps

Visit WebCAPS for full technical specifications for products available in your country.

GO TO WebCAPS