SB
The SB pump is a submersible pump designed for the pumping of
clean water for domestic applications.
For rainwater applications, the SB pump is supplied with a side
inlet, which includes a flexible suction hose and a floating
suction strainer, with 1 mm perforation. The pump is available with
or without a float switch, which can be used for dry-running
protection of the pump. The SB can be combined with a Grundfos
Pressure Manager to control the pump.
- Noiseless operation
- High reliability
- Dry-running protection
- Motor overload protection
Technical Data
| Flow Rate (Q): | 6.6 m3/h |
| Head (H): | 172 m |
| Liquid Temperature: | 0 .. 40 °C |
Grundfos WebCaps
Visit WebCAPS for full technical specifications for products available in your country.
GO TO WebCAPS